FDB035AN06A0: N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.5 mΩ

Description: N-Channel PowerTrench® MOSFET 60 V, 80 ...
  • N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.5 mΩ The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.
  • Features
  • RDS(on) = 3.2mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 95nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Desktop PC
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Other Industrial
  • Other Data Processing
  • Other Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    FDB035AN06A0
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 60 V, 80 A, 3.5 mΩ
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 80 
  • PD Max (W): 310 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 3.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 95 
  • Ciss Typ (pF): 6400 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site