FDBL0240N100: N-Channel PowerTrench® MOSFET, 100V, 210A, 2.8mΩ

Description: N-Channel PowerTrench® MOSFET, 100V, 21...
  • N-Channel PowerTrench® MOSFET, 100V, 210A, 2.8mΩ
  • Features
  • Typical RDS(on) = 2.8 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 111 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Applications
  • Industrial Motor Drive
  • Industrial Power Supply
  • Industrial Automation
  • Battery Operated Tools
  • Battery Protection
  • Solar Inverters
  • Energy Inverters
  • Universal Power Supply
  • Energy Storage
  • Load Switch
  • Technical Documentation & Design Resources
    Availability and Samples
    FDBL0240N100
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET, 100V, 210A, 2.8mΩ
  • Package Type: TO-LL 8L
  • Package Case Outline: 100CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 210 
  • PD Max (W): 300 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 2.8 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 11 
  • Ciss Typ (pF): 5835 
  • Package Type: TO-LL 8L 
  • ON Semiconductor Full Web Site