FDC6324L: Integrated Load Switch

Description: These Integrated Load Switches are produced using ...
  • These Integrated Load Switches are produced using Fairchild's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage high side load switch application where low conduction loss and ease of driving are needed.
  • Features
  • VDROP=0.2V @ VIN=12V, IL=1A, VON/OFF=1.5 to 8V
    VDROP=0.3V @ VIN=5V, IL=1A, VON/OFF=1.5 to 8V
  • High density cell design for extremely low on-resistance
  • VON/OFF Zener protection for ESD ruggedness
    >6KV Human Body Model
  • SuperSOT™-6 package design using copper lead frame for superior thermal and electrical capabilities
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDC6324L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Load Switch
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Specifications
  • Channels:
  • ron (mΩ):
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 20 
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site