FDC6325L: Integrated Load Switch

Description: This device is particularly suited for compact pow...
  • This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 1.8A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) which drives a large P-Channel power MOSFET (Q2) in one tiny SuperSOT™-6 package.
  • Features
  • VDROP=0.2V @ VIN=5V, IL=1.5A. R(ON) = 0.13Ω
    VDROP=0.2V @ VIN=3.3V, IL=1.2A. R(ON) = 0.16Ω
    VDROP=0.2V @ VIN=2.5V, IL=1A. R(ON) = 0.18Ω
  • SuperSOT™-6 package design using copper lead frame for superior thermal and electrical capabilities
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDC6325L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Load Switch
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 155 
  • I Max (A):
  • VI Min (V): 2.5 
  • VI Max (V):
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site