FDC637AN: N-Channel PowerTrench® MOSFET, 2.5V Specified, 20V, 6.2A, 24mΩ

Description: This N-Channel 2.5V specified MOSFET is produced u...
  • This N-Channel 2.5V specified MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint compared with bigger SO-8 and TSSOP-8 packages.
  • Features
  • 6.2 A, 20 V
     RDS(on) = 0.024 Ω @ VGS = 4.5 V
     RDS(on) = 0.032 Ω @ VGS = 2.5 V
  • Fast switching speed.
  • Low gate charge (10.5nC typical).
  • High performance trench technology for extremelylow RDS(ON) .
  • SuperSOT™ -6 package: small footprint (72% smallerthan standard SO-8); low profile (1mm thick).
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDC637AN
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET, 2.5V Specified, 20V, 6.2A, 24mΩ
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FDC637AN-NB5E023A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET, 2.5V Specified, 20V, 6.2A, 24mΩ
  • Package Type: TSOT-23-6
  • Package Case Outline: 419BL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single   
  • V(BR)DSS Min (V): 20 
  • VGS Max (V):
  • VGS(th) Max (V): 1.5 
  • ID Max (A): 6.2 
  • PD Max (W): 1.6 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): 32 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 24 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 10.5 
  • Ciss Typ (pF): 1125 
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site