FDMA3023PZ: Dual P-Channel PowerTrench® MOSFET -30V , -2.9A, 90mΩ

Description: This device is designed specifically as a single p...
  • This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra-portable applications. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. When connected in the typical common source configuration, bi-directional current flow is possible. The MicroFET 2X2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.
  • Features
  • Max rDS(on) = 90 mΩ at VGS = -4.5 V, ID = -2.9 A
  • Max rDS(on)= 130 mmΩ at VGS = -2.5 V, ID = -2.6 A
  • Max rDS(on) = 170 mmΩ at VGS = -1.8 V, ID = -1.7 A
  • Max rDS(on) = 240 mmΩ at VGS = -1.5 V, ID = -1.0 A
  • Low profile - 0.8 mm maximum - in the new package MicroFET 2x2 mm
  • HBM ESD protection level > 2 kV (Note 3)
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMA3023PZ
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual P-Channel PowerTrench® MOSFET -30V , -2.9A, 90mΩ
  • Package Type: WDFN-6
  • Package Case Outline: 511DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>10K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): -30 
  • VGS Max (V):
  • VGS(th) Max (V): -1 
  • ID Max (A): -2.9 
  • PD Max (W): 1.4 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): Q1=Q2=130 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=90 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 3.7 
  • Qg Typ @ VGS = 10 V (nC): 7.9 
  • Ciss Typ (pF): 400 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site