FDMS86103L: N-Channel Shielded Gate PowerTrench® MOSFET 100V, 81A, 8mΩ

Description: This N-Channel MOSFET is produced using an advance...
  • This N-Channel MOSFET is produced using an advanced Power Trench® process thant has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.
  • Features
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 8 mΩ at VGS = 10 V, ID = 12 A
  • Max rDS(on) = 11 mΩ at VGS = 4.5 V, ID = 10 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMS86103L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Shielded Gate PowerTrench® MOSFET 100V, 81A, 8mΩ
  • Package Type: PQFN-8
  • Package Case Outline: 483AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 81 
  • PD Max (W): 104 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 11 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 23 
  • Ciss Typ (pF): 2790 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site