FDP2710_F085: N-Channel PowerTrench® MOSFET 250V, 50A, 47mΩ

Description: This N-Channel MOSFET is produced using an advance...
  • This N-Channel MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.
  • Features
  • Typ rDS(on) = 38mΩ at VGS = 10V, ID = 50A
  • Typ Qg(TOT) = 78nC at VGS = 10V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extremely low RDS(on)
  • High power and current handling capability
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP2710-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: N-Channel PowerTrench® MOSFET 250V, 50A, 47mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:2,400
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): 250 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A): 50 
  • PD Max (W): 403 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 129 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 78 
  • Ciss Typ (pF): 5690 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site