FDS6298: N-Channel Fast Switching PowerTrench® MOSFET, 30V

Description: This N-Channel MOSFET has been designed specifical...
  • This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.
  • Features
  • 13 A, 30 V RDS(ON) = 9mΩ @ VGS = 10 V
  • RDS(ON)= 12mΩ @ VGS = 4.5 V
  • Low gate charge (10nC @ VGS = 5 V)
  • Very low Miller Charge (3nC)
  • Low Rg (1 Ohm)
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS6298
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Fast Switching PowerTrench® MOSFET, 30V
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 13 
  • PD Max (W):
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 12 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 47 
  • Qg Typ @ VGS = 10 V (nC): 10 
  • Ciss Typ (pF): 1108 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site