FDS8958A_F085: Dual N & P-Channel PowerTrench® MOSFET 30V

Description: These dual N- and P-Channel enhancement mode power...
  • These dual N- and P-Channel enhancement mode power field effect transistors are produced using an advanced PowerTrench process that has been especially tailored to minimize on-state ressitance and yet maintain superior switching performance.These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.
  • Features
  • Q1: N-Channel
    7.0 A, 30 V
    RDS(ON) = 28 mΩ @ VGS = 10 V
    RDS(ON) = 40 mΩ @ VGS = 4.5 V
  • Q2: P-Channel
    5 A, -30 V
    RDS(ON) = 52 mΩ @ VGS = -10 V
    RDS(ON) = 80 mΩ @ VGS = -4.5 V
  • Fast switching speed
  • High power and handling capability in a widelyused surface mount package
  • Qualified to AEC Q101
  • RoHS compliant
  • Applications
  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS8958A-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual N & P-Channel PowerTrench® MOSFET 30V
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: Complementary 
  • Configuration: Dual 
  • V(BR)DSS Min (V): ±30 
  • VGS Max (V): 20 
  • VGS(th) Max (V): ±3 
  • ID Max (A): N: 7.0, P: 5.0 
  • PD Max (W):
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): N: 40, P: 80 
  • RDS(on) Max @ VGS = 10 V (mΩ): N: 28, P: 52 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 9.6 
  • Ciss Typ (pF): N: 575, Q2:528 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site