FFPF10F150S: 10A, 1500V, Damper Diode

Description: FFPF10F150S...
  • FFPF10F150S
  • Features
  • High speed recovery Trr = 170ns (@IF= 1A)
  • Max Forward Voltage, VF = 1.6V (@ TC = 25°C)
  • 1500V Reverse Voltage and High Reliability
  • Low Forward Voltage
  • Applications
  • CRT/RPTV
  • Technical Documentation & Design Resources
    Availability and Samples
    FFPF10F150STU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10A, 1500V, Damper Diode
  • Package Type: TO-220 FP / TO-220F-2FS
  • Package Case Outline: 221AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 10 
  • trr Max (ns): 170 
  • VRRM Max (V): 1500 
  • VFM Max (V): 1.6 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.01 
  • Package Type: TO-220 FP / TO-220F-2FS 
  • ON Semiconductor Full Web Site