FFSB10120A: SiC Diode, 1200V, 10A, D2PAK

Description: Silicon Carbide (SiC) Schottky Diodes use a comple...
  • Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability compared to Silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.
  • Features
  • Max Junction Temperature 175°C
  • Avalanche Rated 200 mJ
  • No Reverse Recovery/No Forward Recovery
  • Ease of Paralleling
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • Technical Documentation & Design Resources
    Availability and Samples
    FFSB10120A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiC Diode, 1200V, 10A, D2PAK
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:800
  • Specifications
  • Device Grade:  
  • Configuration:  
  • VRRM (V):  
  • IF(ave) (A):  
  • VF (Max):  
  • IFSM (A):  
  • IR (Max) (µA):  
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site