FGD3245G2_F085: IGBT, 450V, 23A, 1.3V, 320mJ, DPAK
EcoSPARK® II, N-Channel Ignition

Description: The FGB3245G2_F085 and FGD3245G2 are N-channel IGB...
  • The FGB3245G2_F085 and FGD3245G2 are N-channel IGBTs designed in Fairchild's EcoSPARK® 2 technology, which helps in eliminating external protection circuitry. The technology is optimized for driving the coil in the harsh environment of automotive ignition systems and offers outstanding Vsat and SCIS Energy capability also at elevated operating temperatures. The logic level gate input is ESD protected and features an integrated gate resistor. An integrated zener-circuitry clamps the IGBT's collecter- to-emitter voltage at 450 V, which enables systems requiring a higher spark voltage.
  • Features
  • SCIS Energy = 320 mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Low Saturation Voltage
  • Qualified to AEC Q101
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGD3245G2-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: IGBT, 450V, 23A, 1.3V, 320mJ, DPAK
    EcoSPARK® II, N-Channel Ignition
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • V(BR)CES Typ (V): 450 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 2600 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 23 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 150 
  • Co-Packaged Diode:
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site