FGD3N60UNDF: IGBT, 600V, 3A, Short Circuit Rated

Description: Using advanced NPT IGBT Technology, Fairchild’s th...
  • Using advanced NPT IGBT Technology, Fairchild’s the NPT IGBTs offer the optimum performance for low power inverter-driven applications where low-losses and short circuit ruggedness feature are essential.
  • Features
  • Short circuit rated 10us
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGD3N60UNDF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600V, 3A, Short Circuit Rated
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A):
  • VCE(sat) Typ (V):
  • VF Typ (V): 1.7 
  • Eoff Typ (mJ): 0.3 
  • Eon Typ (mJ): 0.52 
  • Trr Typ (ns): 21 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 1.6 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ):
  • PD Max (W): 60 
  • Co-Packaged Diode: Yes 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site