FGH25T120SMD: IGBT, 1200V, 25A Field Stop Trench

Description: Using innovative field stop trench IGBT technology...
  • Using innovative field stop trench IGBT technology, Fairchild’s new series of field stop trench IGBTs offer the optimum performance for hard switching application such as solar inverter, UPS, welder and PFC applications.
  • Features
  • FS Trench Technology, Positive Temperature Coefficient
  • High Speed Switching
  • Low Saturation Voltage: VCE(sat) =1.8 V @ IC = 25 A
  • 100% of The Parts Tested for ILM(1)
  • High Input Impedance
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH25T120SMD-F155
  • Status: Active
  • Compliance: Pb-free 
  • Description: IGBT, 1200V, 25A Field Stop Trench
  • Package Type: TO-247-3
  • Package Case Outline: 340CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V): 2.8 
  • Eoff Typ (mJ): 0.56 
  • Eon Typ (mJ): 1.74 
  • Trr Typ (ns): 325 
  • Irr Typ (A): 13 
  • Gate Charge Typ (nC): 225 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 428 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site