FGH30N60LSD: IGBT, 600V, 30A, PT

Description: Using Fairchild's planar technology, the FGH30N60L...
  • Using Fairchild's planar technology, the FGH30N60LSD IGBT offers superior conduction performances, which offer the optimum performance for medium switching application such as solar inverter, UPS applications where low conduction losses are the most important factor.
  • Features
  • Low saturation voltage: VCE(sat) =1.1V @ IC = 30A
  • High Input Impedance
  • Low Conduction Loss
  • Applications
  • Energy Generation & Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH30N60LSDTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600V, 30A, PT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 30 
  • VCE(sat) Typ (V): 1.1 
  • VF Typ (V):  
  • Eoff Typ (mJ):  
  • Eon Typ (mJ):  
  • Trr Typ (ns):  
  • Irr Typ (A):  
  • Gate Charge Typ (nC):  
  • Short Circuit Withstand (µs):  
  • EAS Typ (mJ):  
  • PD Max (W):  
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site