FGH40N120AN: IGBT, 1200V, NPT

Description: Employing NPT technology, Fairchild's AN series of...
  • Employing NPT technology, Fairchild's AN series of IGBTs provides low conduction and switching losses. The AN series offers an solution for application such as induction heating (IH), motor control, general purpose inverters and uninterruptible power supplies (UPS).
  • Features
  • High speed switching
  • Low Saturation Voltage: VCE(sat)=2.6 V @ IC=40A
  • High Input Impedance
  • RoHS
  • Applications
  • Industrial Motor
  • Other Industrial
  • Consumer
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40N120ANTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: IGBT, 1200V, NPT
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • V(BR)CES Typ (V): 1200 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 2.6 
  • VF Typ (V):
  • Eoff Typ (mJ): 1.1 
  • Eon Typ (mJ): 2.3 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 220 
  • Short Circuit Withstand (µs): 10 
  • EAS Typ (mJ):
  • PD Max (W): 417 
  • Co-Packaged Diode: No 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site