FGH40N60SFD: IGBT, 600V, 40A, Field Stop

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder, microwave oven, telecom, ESS and PFC applications where low conduction and switching losses are essential.
  • Features
  • High Current Capability
  • Low saturation voltage: VCE(sat) =2.3V @ IC = 40A
  • High Input Impedance
  • Fast switching: EOFF =8uJ/A
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40N60SFDTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 600V, 40A, Field Stop
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:In Stock
  • Digikey:<1K
  • ON Semiconductor:256,950
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 40 
  • VCE(sat) Typ (V): 2.3 
  • VF Typ (V): 1.8 
  • Eoff Typ (mJ): 0.38 
  • Eon Typ (mJ): 1.23 
  • Trr Typ (ns): 68 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 121 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 290 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site