FGH40T65UQDF: IGBT, 650 V, 40 A Field Stop Trench

Description: Using novel field stop IGBT technology, ON semicon...
  • Using novel field stop IGBT technology, ON semiconductor’s new series of field stop 4th generation IGBTs offer superior con-duction and switching performance and easy parallel operation. This device is well suited for the resonant or soft switching application such as induction heating and MWO.
  • Features
  • Maximum Junction Temperature: TJ = 175°C
  • Positive Temperature Co-efficient for Easy Parallel Operating
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) = 1.33 V ( Typ.) @ IC = 40 A
  • 100% of the Parts tested for ILM(1)
  • High Input Impedance
  • Tighten Parameter Distribution
  • RoHS Compliant
  • Low Conduction Loss Design for Soft Switching Application
  • Applications
  • Induction Heating Application
  • Microwave Oven
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH40T65UQDF-F155
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 650 V, 40 A Field Stop Trench
  • Package Type: TO-247-3
  • Package Case Outline: 340CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:450
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V): 1.5 
  • Eoff Typ (mJ): 0.31 
  • Eon Typ (mJ): 0.989 
  • Trr Typ (ns):  
  • Irr Typ (A):
  • Gate Charge Typ (nC): 306 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 231 
  • Co-Packaged Diode:  
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site