FGH60N60SFDTU: IGBT, Field Stop, 600V, 60A

Description: Using novel field stop IGBT technology, this IGBT ...
  • Using novel field stop IGBT technology, this IGBT offers the optimum performance for solar inverter, UPS, welder, and PFC applications where low conduction and switching losses are essential.
  • Features
  • High Current Capability
  • Low Saturation Voltage : VCE(sat) = 2.3V @ IC = 60 A
  • High Input Impedance
  • Fast Switching
  • RoHS Compliant
  • Applications
  • Solar Inverter
  • UPS
  • Welder
  • PFC
  • Technical Documentation & Design Resources
    Availability and Samples
    FGH60N60SFDTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, Field Stop, 600V, 60A
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 60 
  • VCE(sat) Typ (V): 2.3 
  • VF Typ (V):
  • Eoff Typ (mJ): 0.67 
  • Eon Typ (mJ): 1.79 
  • Trr Typ (ns): 179 
  • Irr Typ (A):
  • Gate Charge Typ (nC): 198 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 378 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site