FGP5N60LS: IGBT, 600V, 5A, Field Stop

Description: Using novel field stop IGBT technology, Fairchild’...
  • Using novel field stop IGBT technology, Fairchild’s new series of field stop IGBTs offer the optimum performance for HID ballast where low conduction losses are essential.
  • Features
  • High current capability
  • Low saturation voltage: VCE(sat) =1.7V @ IC = 5A
  • High input impedance
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FGP5N60LS
  • Status: Active
  • Compliance: Pb-free 
  • Description: IGBT, 600V, 5A, Field Stop
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:18,400
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A):
  • VCE(sat) Typ (V): 1.7 
  • VF Typ (V):
  • Eoff Typ (mJ): 130 
  • Eon Typ (mJ): 38 
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC): 18.3 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 83 
  • Co-Packaged Diode: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site