FJN3305R: NPN Epitaxial Silicon Transistor with Bias Resistor

Description: Transistors with built-in resistors can be excelle...
  • Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.
  • Features
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1=4.7KΩ, R2=10KΩ)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FJN3305RTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Epitaxial Silicon Transistor with Bias Resistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.1 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 30 
  • R1 (kΩ): 4.7 
  • R2 (kΩ): 10 
  • R1/R2 Typ: 0.47 
  • Vi(off) Max (V): 0.3 
  • Vi(on) Min (V): 2.5 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site