FJX4003R: PNP Epitaxial Silicon Transistor with Bias Resistor

Description: Transistors with built-in resistors can be excelle...
  • Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.
  • Features
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1=22KW, R2=22KW)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FJX4003RTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Epitaxial Silicon Transistor with Bias Resistor
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): -0.1 
  • V(BR)CEO Min (V): -50 
  • hFE Min: 56 
  • R1 (kΩ): 22 
  • R2 (kΩ): 22 
  • R1/R2 Typ:
  • Vi(off) Max (V): -0.5 
  • Vi(on) Min (V): -3 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site