FLLD261: High Conductance Low Leakage Diode

Description: HIGH CONDUCTANCE LOW LEAKAGE DIODE...
  • HIGH CONDUCTANCE LOW LEAKAGE DIODE
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FLLD261
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Low Leakage Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • Newark:>10K
  • Specifications
  • Configuration: Dual Series 
  • VR Min (V): 200 
  • VF Max (V): 1.4 
  • IR Max (µA): 0.005 
  • IF Max (A): 0.6 
  • trr Max (ns): 400 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site