FLS6617: Primary-Side-Regulation PWM with POWER MOSFET Integrated

Description: This third-generation Primary Side Regulation (PSR...
  • This third-generation Primary Side Regulation (PSR) and highly integrated PWM controller provides several features to enhance the performance of low-power flyback converters. The proprietary TRUECURRENT® technology of FLS6617 enables precise CC regulation and simplified circuit design for battery-charger applications leading to lower-cost, smaller, and lighter chargers, compared to a conventional design or a linear transformer.
    To minimize standby power consumption, the proprietary green mode provides off-time modulation to linearly decrease PWM frequency under light-load conditions. Green mode assists the power supply in meeting power conservation requirements.
    By using the FLS6617, a charger can be implemented with few external components and minimized cost.
  • Features
  • Low Standby Power under 30 mW
  • High-Voltage Startup
  • Fewest External Component Counts
  • Constant-Voltage (CV) and Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Green-Mode: Linearly Decreasing PWM Frequency with Cycle Skipping
  • Fixed PWM Frequency at 50 kHz with Proprietary Frequency Hopping to Solve EMI Problem
  • Peak-Current-Mode Control in CV Mode
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection with Auto Restart
  • VDD Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 15 V
  • Fixed Over-Temperature Protection with Auto Restart
  • Available in the 7-Lead SOP Package
  • Applications
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FLS6617MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Primary-Side-Regulation PWM with POWER MOSFET Integrated
  • Package Type: SOIC-7
  • Package Case Outline: 751ED
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:<1K
  • Specifications
  • Topology: PSR Flyback 
  • VI Min (V): 50 
  • VI Max (V): 500 
  • VO Max (V): 500 VBVDS 
  • IO Max (mA): 13 Ω - RDSON  
  • fSW Typ (kHz): 50 
  • Package Type: SOIC-7 
  • ON Semiconductor Full Web Site