FNA23512A: Intelligent Power Module, 1200 V, 35A

Description: The FNA23512A is a Motion SPM® 2 module...
  • The FNA23512A is a Motion SPM® 2 module providing a fully-featured, high-performance inverter output stage for AC induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features: under-voltage lockouts, over-current shutdown, temperature sensing, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logiclevel gate inputs to high-voltage, high-current drive signals to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 1200 V - 35 A 3-Phase IGBT Inverter, Including Control ICs for Gate Drive and Protections
  • Low-Loss, Short-Circuit-Rated IGBTs
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply Supported
  • Built-In NTC Thermistor for Temperature Monitoring and Management
  • Adjustable Over-Current Protection via Integrated Sense-IGBTs
  • Isolation Rating of 2500 Vrms / 1 min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FNA23512A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 1200 V, 35A
  • Package Type: DIP-034
  • Package Case Outline: MODFQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 24
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Specifications
  • Family: SPM® 2 Series 
  • Rated Voltage Min (V): 1200 
  • IO @ 25 °C Min (A): 35 
  • VCE(sat) @ 25 °C Typ (V): 1.9 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-034 
  • ON Semiconductor Full Web Site