FNA41060: Intelligent Power Module, 600 V, 10A

Description: FNA41060 is a Motion SPM® 45 series tha...
  • FNA41060 is a Motion SPM® 45 series that Fairchild has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners and refrigerators. It combines low-loss short-circuit rated IGBTs and optimized gate drivers in a fully isolated package to deliver a simple and robust design. The system reliability is further enhanced by the built-in NTC for temperature monitoring, integrated under-voltage lock-out function for both high and low side, and an over-current protection input. Three separate open-emitter pins for low side IGBTs make three leg current sensing possible. Built-in bootstrap diodes and dedicated VS pins make PCB layout easy.
  • Features
  • 600V, 10A 3-phase IGBT inverter including control ICs for gate drive and protections
  • Easy PCB layout thanks to the built-in bootstrap diodes and the dedicated Vs pins
  • Three separate open-emitter pins from low side IGBTs for three leg current sensing
  • Single-grounded power supply with bootstrap operations
  • Built-in thermistor for temperature monitoring
  • Isolation rating of 2000Vrms/min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FNA41060
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 600 V, 10A, Standard Pin Length
  • Package Type: CDIP-026
  • Package Case Outline: MODFA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:360
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.7 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-026 
  • ON Semiconductor Full Web Site