FNB33060T: Intelligent Power Module, 600 V, 30A

Description: FNB33060T is an advanced Motion SPM® 3 ...
  • FNB33060T is an advanced Motion SPM® 3 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown,thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • 600 V - 30 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply
  • LVIC Temperature-Sensing Built-In for Temperature Monitoring
  • Optimized for 5 kHz Switching Frequency
  • Isolation Rating: 2500 Vrms / 1 min.
  • Technical Documentation & Design Resources
    Availability and Samples
    FNB33060T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 600 V, 30A
  • Package Type: DIP-027
  • Package Case Outline: MODFJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • Specifications
  • Family: SPM® 3 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 30 
  • VCE(sat) @ 25 °C Typ (V): 1.6 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site