FNB40560B2: Intelligent Power Module (IPM), Motion Control

Description: FNB40560 / FNB40560B2 is a power module for motion...
  • FNB40560 / FNB40560B2 is a power module for motion control, providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring, and fault reporting. The built-in, highspeed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's robust short-circuit-rated IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 600 V - 5 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low Thermal Resistance Using Ceramic Substrate
  • Low-Loss, Short-Circuit Rated IGBTs
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Built-In NTC Thermistor for Temperature Monitoring
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply
  • Isolation Rating: 2000 Vrms / min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FNB40560B2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module (IPM), Motion Control
  • Package Type: CDIP-026
  • Package Case Outline: MODFC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:504
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A):
  • VCE(sat) @ 25 °C Typ (V): 1.4 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-026 
  • ON Semiconductor Full Web Site