FNB43060T2: Intelligent Power Module, 600 V, 30A

Description: FNB43060T2...
  • FNB43060T2
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FNB43060T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 600 V, 30A
  • Package Type: CDIP-026
  • Package Case Outline: MODFC
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 72
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Newark:<100
  • Specifications
  • Family: SPM® 45 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 30 
  • VCE(sat) @ 25 °C Typ (V): 1.65 
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: CDIP-026 
  • ON Semiconductor Full Web Site