FOD3150: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler

Description: The FOD3150 is a 1.0A output current gate drive op...
  • The FOD3150 is a 1.0A output current gate drive optocoupler, capable of driving most 800V/20A IGBT/MOSFET. It is ideally suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high performance power system.
    It utilizes Fairchild’s proprietary coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection.
    It consists of a gallium aluminum arsenide (AlGaAs) light emitting diode optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage.
  • Features
  • High noise immunity characterized by 20kV/µs minimum common mode rejection
  • Use of P-channel MOSFETs at output stage enables output voltage swing close to the supply rail
  • Wide supply voltage range from 15V to 30V
  • Fast switching speed
  • 500ns max. propagation delay
  • 300ns max. pulse width distortion
  • Under-Voltage LockOut (UVLO) with hysteresisExtended industrial temperate range, -40°C to 100°C temperature range
  • Safety and regulatory pending approvals
  • UL1577, 5000 V RMS for 1 min.
  • IEC60747-5-2 (approval pending)
  • >8.0mm clearance and creepage distance (option ‘T’)
  • Industrial inverter
  • Uninterruptible power supply
  • Induction heating
  • Isolated IGBT/Power MOSFET gate drive
  • Applications
  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD3150
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:212,000
  • FOD3150S
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FOD3150SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:52,000
  • FOD3150SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD3150SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3150TSR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • FOD3150TSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:9,000
  • FOD3150TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3150V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 1.0A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:3,000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 500 
  • PWD (Max) (ns): 300 
  • VUVLO (Typ) (V): 12.7 
  • VUVLO- (Typ) (V): 11.2 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-8  PDIP-8 GW 
  • ON Semiconductor Full Web Site