FOD3180: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler

Description: The FOD3180 is a 2 A output current, high-speed MO...
  • The FOD3180 is a 2 A output current, high-speed MOSFET gate drive optocoupler. It consists of a aluminium gallium arsenide (AlGaAs) light emitting diode optically (LED) coupled to a CMOS detector with PMOS and NMOS output power transistors integrated circuit power stage. It is ideally suited for high frequency driving of power MOSFETs used in Plasma Display Panels (PDPs), motor control inverter applications, and high performance DC-DC converters.
    The device is packaged in an 8-pin dual in-line housing compatible with 260°C reflow processes for lead free solder compliance.
  • Features
  • Guaranteed operating temperature range of -40°C to+100°C
  • 2 A minimum peak output current
  • High-speed response: 200 ns max propagation delayover temperature range
  • 250 kHz maximum switching speed
  • 30 ns typ. pulse width distortion
  • Wide VCCoperating range: 10 V to 20 V
  • 5000Vrms, 1 minute isolation
  • Under voltage lockout protection (UVLO) withhysteresis
  • Minimum creepage distance of 7.0 mm
  • Minimum clearance distance of 7.0 mm
  • C-UL, UL and VDE* safety agency approvals pending
  • RDS(ON)of 1.5 Ω (typ.) offers lower power dissipation
  • 10 kV/m minimum common mode rejection
  • Applications
  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD3180
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:239,000
  • FOD3180S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • FOD3180SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:39,000
  • FOD3180SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • ON Semiconductor:10,000
  • FOD3180SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:4,000
  • FOD3180TSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FOD3180TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:2,000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 200 
  • PWD (Max) (ns): 65 
  • VUVLO (Typ) (V): 8.3 
  • VUVLO- (Typ) (V): 7.7 
  • CMR (Min) (kV/µs): 10 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-8  PDIP-8 GW 
  • ON Semiconductor Full Web Site