FOD3182: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler

Description: The FOD3182 is a 3A output current, high-speed MOS...
  • The FOD3182 is a 3A output current, high-speed MOSFET gate drive optocoupler. It consists of an aluminium gallium arsenide (AlGaAs) light emitting diode (LED) optically coupled to a CMOS detector with PMOS and NMOS output power transistors integrated circuit power stage. It is ideally suited for high frequency driving of power MOSFETS used in Plasma Display Panels (PDPs), motor control inverter applications, and high performance DC-DC converters.
    The device is packaged in an 8-pin dual in-line housing compatible with 260°C reflow processes for lead free solder compliance.
  • Features
  • High noise immunity characterized by 50kV/µs (Typical) common mode rejection
  • Guaranteed operating temperature range of -40°C to 100°C
  • 3A minimum peak output current
  • Fast switching speed
  • 210ns max. propagation delay
  • 65ns max. pulse width distortion
  • Fast output rise/fall time
  • Offers lower dynamic power dissipation
  • 250kHZ maximum switching speed
  • Wide Vcc operating range from 10V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • 5,000Vrms, 1 minute isolation
  • Under voltage lockout protection (UVLO) with hysteresis - optimized for driving MOSFETs
  • Minimum creepage distance of 8.0mm
  • Minimum insulation thickness of 0.5mm
  • Minimum clearance distance of 10.0mm to 16mm (Option TV or TSV)
  • 1,414 peak working insulation voltage (VIORM)
  • UL and VDE (requires 'V' ordering option) approved
  • Applications
  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD3182
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • FOD3182S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:4,000
  • FOD3182SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FOD3182SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • FOD3182SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3182TSR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • FOD3182TSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:1,000
  • FOD3182TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:<1K
  • ON Semiconductor:1,000
  • FOD3182V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A Output Current, High Speed MOSFET Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:<1K
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 210 
  • PWD (Max) (ns): 65 
  • VUVLO (Typ) (V): 8.3 
  • VUVLO- (Typ) (V): 7.7 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-8  PDIP-8 GW 
  • ON Semiconductor Full Web Site