FOD3184: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler

Description: The FOD3184 is a 3A output current, high-speed MOS...
  • The FOD3184 is a 3A output current, high-speed MOSFET/IGBT gate drive optocoupler. It consists of an aluminium gallium arsenide (AlGaAs) light emitting diode (LED) optically coupled to a CMOS detector with PMOS and NMOS output power transistors integrated circuit power stage. It is ideally suited for high-frequency driving of power MOSFETS/IGBT used in Plasma Display Panels (PDPs), motor control inverter applications, and high-performance DC-DC converters.
    The device is packaged in an 8-pin dual in-line housing compatible with 260°C reflow processes for lead-free solder compliance.
  • Features
  • High noise immunity characterized by 35kV/µs common mode rejection
  • Guaranteed operating temperature range of -40°C to 100°C
  • 3A minimum peak output current for medium power MOSFET/IGBT
  • Fast switching speed
  • 210ns max. propagation delay
  • 65ns max. pulse width distortion
  • Fast output rise/fall time
  • Offers lower dynamic power dissipation
  • 250kHZ maximum switching speed
  • Wide VCC operating range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • Under voltage lockout protection (UVLO) with hysteresis - optimized for driving IGBTs
  • Safety and regulatory approvals
  • UL1577, 3,750 VACRMS for 1 min.
  • Minimum creepage distance of 8.0mm
  • IEC60747-5-2, 1,414 peak working insulation voltage (pending approval)
  • Minimum insulation thickness of 0.5mm
  • Minimum clearance distance of 8.0mm (Option T)
  • Applications
  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD3184
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • FOD3184S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FOD3184SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FOD3184SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FOD3184SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3184TSR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FOD3184TSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3184TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD3184V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3A Output Current, High Speed MOSFET/IGBT Gate Driver Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA): 3.5 
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 210 
  • PWD (Max) (ns): 65 
  • VUVLO (Typ) (V): 13 
  • VUVLO- (Typ) (V): 11.5 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-8  PDIP-8 GW 
  • ON Semiconductor Full Web Site