FOD8012A: High CMR, Bi-Directional, Logic Gate Optocoupler

Description: The FOD8012A is a half duplex, bi-directional, hig...
  • The FOD8012A is a half duplex, bi-directional, highspeed logic gate Optocoupler, which supports isolated communications allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes Fairchild’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve minimum 20 kV/μs Common Mode Noise Rejection (CMR) rating.
    This high-speed logic gate optocoupler is highly integrated with 2 optically coupled channels arranged in bi-directional configuration, and housed in a compact 8-pin small outline package. Each optocoupler channel consists of a high-speed AlGaAs LED driven by a CMOS buffer IC coupled to a CMOS detector IC. The detector IC comprises of an integrated photodiode, a high-speed trans-impedance amplifier and a voltage comparator with an output driver. The CMOS technology coupled to the high efficiency of the LED achieves low power consumption as well as very high speed (60 ns propagation delay, 15 ns pulse width distortion).
  • Features
  • Half Duplex, Bi-Directional
  • 20 kV/μs Minimum Common Mode Rejection
  • High Speed: – 15 Mbit/sec Data Rate (NRZ) – 60 ns Maximum Propagation Delay – 15 ns Maximum Pulse Width Distortion – 30 ns Maximum Propagation Delay Skew
  • 3.3 V and 5 V CMOS Compatibility
  • Extended Industrial Temperate Range, -40 to +110°C
  • Safety and Regulatory Approvals – UL1577, 3750 VACRMS for 1 min. – DIN EN/IEC60747-5-5
  • Applications
  • Industrial Fieldbus Communications – DeviceNet, CAN, RS485
  • Microprocessor System Interface – SPI, I2C
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FOD8012A
  • Status: Active
  • Compliance: Pb-free 
  • Description: High CMR, Bi-Directional, Logic Gate Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:<1K
  • ON Semiconductor:6,000
  • FOD8012AR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: High CMR, Bi-Directional, Logic Gate Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Data Rate: 15 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%):
  • CTR (Max) (%):
  • CTR Tested @IF:
  • VOL (Max) (V): 0.1 
  • tPHL (Max) (ns): 60 
  • tPLH (Max) (ns): 60 
  • PWD (Max) (ns): 15 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 110 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site