FOD819: Phototransistor Optocouplers, High Speed, 4-Pin DIP

Description: The FOD819 consists of a gallium arsenide (GaAs) i...
  • The FOD819 consists of a gallium arsenide (GaAs) infra-red emitting diode, driving a high speed photo detector with integrated base-to-emitter resistor, RBE, in a 4-pin dual-in-line package. It is designed to be an improved replacement to the popular FOD817 Series when higher speed performance is required in isolated data signal transmission.
  • Features
  • High Speed Performance ~ 30kHz
  • Current Transfer Ratio: 100% to 600%
  • Minimum BVCEO of 80V Guaranteed
  • Safety and Regulatory Approvals:
  • UL1577, 5,000 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5, 850V Peak Working Insulation Voltage
  • Applications
  • Digital Logic Inputs
  • Microprocessor Inputs
  • Power Supply Monitor
  • Twisted Pair Line Receiver
  • Telephone Line Receiver
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD819
  • Status: Active
  • Compliance: Pb-free 
  • Description: Phototransistor Optocouplers, High Speed, 4-Pin DIP
  • Package Type: PDIP-4
  • Package Case Outline: 646CD
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • FOD819S
  • Status: Active
  • Compliance: Pb-free 
  • Description: Phototransistor Optocouplers, High Speed, 4-Pin DIP
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4,000
  • FOD819SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: Phototransistor Optocouplers, High Speed, 4-Pin DIP
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Channels:
  • CTR (Min) (%): 100 
  • CTR (Max) (%): 600 
  • CTR tested @ IF (mA): 1.5 
  • VCE(sat) (Max) (V): 0.3 
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V):  
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 110 
  • Package Type: PDIP-4  PDIP-4 GW 
  • ON Semiconductor Full Web Site