FOD8316: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing

Description: The FOD8316 is an advanced 2.5A Output Current IGB...
  • The FOD8316 is an advanced 2.5A Output Current IGBT Drive Optocoupler, capable of driving most 1200V/ 150A IGBTs. It is ideally suited for fast switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high performance power systems. It offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
    It utilizes Fairchild’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
    It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high speed isolated feedback for fault sensing. The device is housed in a compact 16-pin small outline plastic package which meets the 8mm creepage and clearance requirements.
  • Features
  • High Noise Immunity characterized by common mode rejection
  • 35kV/μs Minimum Common Mode Rejection (Vcm = 1500Vpk)
  • 2.5A peak output current driving capability for most 1200V/150A IGBT
  • Optically isolated fault sensing feedback
  • “Soft” IGBT turn-off
  • Built-in IGBT protection
  • Desaturation detection
  • Under voltage lockout protection
  • 1,414V (peak) working voltage rating
  • 8,000V (peak) transient isolation voltage rating
  • Wide supply voltage range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • 3.3V/5V, CMOS/TTL compatible inputs
  • High Speed
  • Extended industrial temperate range, -40°C to 100°C temperature range
  • 500ns max. propagation delay over full operating temperature range
  • UL1577, 4,243 VRMS for 1 min.
  • Safety and regulatory
  • RDS(ON) of 1 Ω (typ.) offers lower power dissipation
  • DIN EN/IEC 60747-5-5
  • 8mm creepage and clearance distances
  • User configurable: inverting, non-inverting, auto-reset, auto-shutdown
  • Applications
  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FOD8316
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • FOD8316R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FOD8316R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • FOD8316V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 500 
  • PWD (Max) (ns): 300 
  • VUVLO (Typ) (V): 11.5 
  • VUVLO- (Typ) (V): 10 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 4243 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC16 W 
  • ON Semiconductor Full Web Site