FOD8333: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset

Description: The FOD8333 is an advanced 2.5 A output current IG...
  • The FOD8333 is an advanced 2.5 A output current IGBT drive optocoupler capable of driving medium-power IGBTs with ratings up to 1,200 V and 150 A. It is suited for fast-switching driving of power IGBTs and MOSFETs in motor-control inverter applications and high-performance power systems. The FOD8333 offers protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
    The device utilizes Fairchild’s proprietary Optoplanar® coplanar packaging technology and optimized IC design to achieve reliable high isolation and high noise immunity, characterized by high common-mode rejection and power supply rejection specifications. The device is housed in a wide-body, 16-pin, small-outline, plastic package.
    The gate-driver channel consists of an aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) optically coupled to an integrated high-speed driver circuit with a low-RDS(ON) MOSFET output stage. The fault-sense channel consists of an AlGaAs LED optically coupled to an integrated high-speed feedback circuit for fault sensing.
  • Features
  • Input LED Drive Facilitates Receiving Digitally Encoded Signals from PWM Output
  • Optically Isolated Fault-Sensing Feedback
  • Active Miller Clamp to Shut Off IGBT During High dv/dt without Negative Supply Voltage
  • High Noise Immunity Characterized by Common Mode Rejection – 35 kV/μs Minimum, VCM = 1500 VPEAK
  • 2.5 A Peak Output Current Driving Capability for Medium Power IGBT
  • P-Channel MOSFETs at Output Stage Enable Output Voltage Swing Close to Supply Rail (Rail-to-Rail Output)
  • Wide Supply Voltage Range: 15 V to 30 V
  • Integrated IGBT Protection
  • Desaturation Detection
  • “Soft” IGBT Turn-Off
  • Automatic Fault Reset after Fixed Mute Time, Typically 33 μs
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Fast Switching Speed Over Full Operating Temperature Range
  • 250 ns Maximum Propagation Delay
  • Extended Industrial Temperate Range:
  • 100 ns Maximum Pulse Width Distortion
  • Safety and Regulatory Approvals
  • –40°C to 100°C
  • DIN-EN/IEC60747-5-5: 1,414 VPEAK Working Insulation Voltage Rating / 8,000 VPEAK Transient Isolation Voltage Rating
  • UL1577, 4,243 VRMS for 1 Minute
  • 8 mm Creepage and Clearance Distances
  • Applications
  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    FOD8333
  • Status: Active
  • Compliance: Pb-free 
  • Description: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • FOD8333R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • FOD8333R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • FOD8333V
  • Status: Active
  • Compliance: Pb-free 
  • Description: Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, Active Miller Clamp, and Automatic Fault Reset
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 250 
  • PWD (Max) (ns): 100 
  • VUVLO (Typ) (V): 11.7 
  • VUVLO- (Typ) (V): 10.7 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 4243 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC16 W 
  • ON Semiconductor Full Web Site