FOD8384: 2.5 A Output Current, High-Speed, MOSFET/IGBT Gate Drive Optocoupler in Optoplanar® Wide-Body SOP 5-Pin

Description: The FOD8384 is a 2.5 A output current gate drive o...
  • The FOD8384 is a 2.5 A output current gate drive optocoupler capable of driving medium-power IGBT/MOSFETs. It is ideally suited for fast-switching driving of power IGBT and MOSFET used in motor-control inverter applications and high-performance power systems.
    The FOD8384 utilizes Fairchild’s Optoplanar® coplanar packaging technology and optimized IC design to achieve reliable high-insulation voltage and high-noise immunity.
    It consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a wide body, 5-pin, small-outline, plastic package.
  • Features
  • Reliable and High-Voltage Insulation with Greater than 8 mm Creepage and Clearance Distance and 0.5 mm Internal Insulation Distance
  • 2.5 A Output Current Driving Capability for Medium-Power IGBT/MOSFET
  • P-Channel MOSFET at Output Stage Enables Output Voltage Swing Close to Supply Rail
  • 35 kV/µs Minimum Common Mode Rejection
  • Wide Supply Voltage Range: 15 V to 30 V
  • Fast Switching Speed Over Full Operating Temperature Range
  • 210 ns Maximum Propagation Delay
  • 65 ns Maximum Pulse-Width Distortion
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Extended Industrial Temperature Range: -40°C to 100°C
  • Safety and Regulatory Approvals:
  • UL1577, 5000 VACRMS for 1 Minute
  • DIN-EN/IEC60747-5-5, 1,414 V Peak Working Insulation Voltage
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8384
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, High-Speed, MOSFET/IGBT Gate Drive Optocoupler in Optoplanar® Wide-Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • FOD8384R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, High-Speed, MOSFET/IGBT Gate Drive Optocoupler in Optoplanar® Wide-Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8384R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, High-Speed, MOSFET/IGBT Gate Drive Optocoupler in Optoplanar® Wide-Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8384V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, High-Speed, MOSFET/IGBT Gate Drive Optocoupler in Optoplanar® Wide-Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Specifications
  • IFLH (Max) (mA): 7.5 
  • IDDL, IDDH (Max) (mA): 3.5 
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 210 
  • PWD (Max) (ns): 65 
  • VUVLO (Typ) (V): 13 
  • VUVLO- (Typ) (V): 11.5 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC6 W Less Pin 2 
  • ON Semiconductor Full Web Site