FODM2701: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers

Description: The FODM121 series, FODM124, and FODM2701 consists...
  • The FODM121 series, FODM124, and FODM2701 consists of a gallium arsenide infrared emitting diode driving a phototransistor in a compact 4-pin mini-flat package. The lead pitch is 2.54 mm. The FODM2705 consists of two gallium arsenide infrared emitting diodes connected in inverse parallel for AC operation.
  • Features
  • More than 5mm Creepage/Clearance
  • Compact 4-Pin Surface Mount Package
    (2.4mm Maximum Standoff Height)
  • Current Transfer Ratio in Selected Groups
    DC Input:
    FODM121: 50–600%
    FODM121A: 100–300%
    FODM121B: 50–150%
    FODM121C: 100–200%
    FODM124: 100% MIN
    FODM2701: 50–300%
    AC Input:
    FODM2705: 50–300%
  • Safety and Regulatory Approvals:
    ♦ UL1577, 3,750 VACRMS for 1 Minute
    ♦ DIN−EN/IEC60747−5−5, 565 V Peak Working Insulation Voltage
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM2701
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • FODM2701R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Newark:<1K
  • ON Semiconductor:7,500
  • Specifications
  • Channels:
  • CTR (Min) (%): 50 
  • CTR (Max) (%): 300 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.3 
  • BVCEO (Min) (V): 40 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 110 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site