FPAM30LH60: PFC Intelligent Power Module, 600V, 30A

Description: The FPAM30LH60 is a PFC SPM® 2 module p...
  • The FPAM30LH60 is a PFC SPM® 2 module providing a fully-featured, high-performance Interleaved PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a fullwave rectifier and high-performance output diodes for additional space savings and mounting convenience.
  • Features
  • UL Certified No.E209024 (UL1557)
  • 600 V - 30 A 2-Phase Interleaved PFC with Integral Gate Driver and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Full-Wave Bridge Rectifier and High-Performance Output Diode
  • Optimized for 20kHz Switching Frequency
  • Built-in NTC Thermistor for Temperature Monitoring
  • Isolation Rating: 2500 Vrms/min
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FPAM30LH60
  • Status: Active
  • Compliance: Pb-free 
  • Description: PFC Intelligent Power Module, 600V, 30A
  • Package Type: DIP-032
  • Package Case Outline: MODEB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Specifications
  • Family: Interleaved Boost PFC SPM® Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 30 
  • VCE(sat) @ 25 °C Typ (V): 2.2 
  • RDS(on) (Ω):
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-032 
  • ON Semiconductor Full Web Site