FPDB40PH60B: PFC Intelligent Power Module, 600V, 40A

Description: The FPDB40PH60B is an advanced PFC SPM®...
  • The FPDB40PH60B is an advanced PFC SPM® 3 module providing a fully-featured, high-performance Bridgeless PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature high-performance output diodes and shunt resistor for additional space savings and mounting convenience.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 600 V - 40 A 2-Phase Bridgeless PFC with Integral Gate Driver and Protection
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Built-in NTC Thermistor for Temperature Monitoring
  • Built-in Shunt Resistor for Current Sensing
  • Optimized for 20kHz Switching Frequency
  • Isolation Rating: 2500 Vrms/min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FPDB40PH60B
  • Status: Active
  • Compliance: Pb-free 
  • Description: PFC Intelligent Power Module, 600V, 40A
  • Package Type: DIP-027
  • Package Case Outline: MODFJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Family: Bridgeless PFC SPM® Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 40 
  • VCE(sat) @ 25 °C Typ (V): 2.1 
  • RDS(on) (Ω):
  • Emitter Configuration:
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site