FPF2280: Over-Voltage Protection Load Switch

Description: The FPF2280 features a low-RON internal FET and an...
  • The FPF2280 features a low-RON internal FET and an operating range of 2.5 VDC to 5.5 VDC (absolute maximum of 29 VDC). An internal clamp is capable of shunting surge voltages >100 V, protecting downstream components and enhancing system robustness. The FPF2280 features over-voltage protection that powers down the internal FET if the input voltage exceeds the OVP threshold. The OVP threshold is adjustable with optional external resistors. Over-temperature protection also powers down the device at 130°C (typical). Exceptionally low off-state current (<1 μA maximum) facilitates compliance with standby power requirements.
    The FPF2280 is available in a fully “green” compliant 1.3 mm × 1.8 mm Wafer-Level Chip-Scale Package (WLCSP) with backside laminate.
  • Features
  • Surge Protection
  • IEC 61000-4-5: > 100 V
  • Over-Voltage Protection (OVP)
  • Over-Temperature Protection (OTP)
  • ESD Protection
  • Human Body Model (HBM): > 3.5 kV
  • Charged Device Model (CDM): > 2 kV
  • IEC 61000-4-2 Air Discharge: > 15 kV
  • IEC 61000-4-2 Contact Discharge: > 8 kV
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2280BUCX-F130
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Over-Voltage Protection Load Switch
  • Package Type: WLCSP-12
  • Package Case Outline: 567QX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FPF2280BUCX-F163
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Over-Voltage Protection Load Switch
  • Package Type: WLCSP-12
  • Package Case Outline: 567QX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • FPF2280BUCX-TF130
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Over-Voltage Protection Load Switch
  • Package Type: WLCSP-12
  • Package Case Outline: 567QX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • ron (mΩ): 30 
  • I Max (A): 4.5 
  • VI Min (V): 2.5 
  • VI Max (V): 20 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site