FPF2286: OVP with Very Low on-resistance, 28 V, 4 A

Description: FPF2286 is an OVP with integrated low on-resistanc...
  • FPF2286 is an OVP with integrated low on-resistance single channel switch. The device contains an N-MOSFET that can operate over an input voltage range of 2.8V to 23V and can support a maximum continuous current of 4A. When the input voltage exceeds the over-voltage threshold, the internal FET is turned off immediately to prevent damage to the protected downstream components. FPF2286 is available in a small 6-bump WLCSP package and operate over the free-air temperature range of -40¡ãC to +85¡ãC
  • Features
  • Over-voltage Protection Up to +28V
  • Internal Low RDS(on) NMOS Transistors: Typical 25mΩ
  • Programmable Over-voltage Lockout (OVLO) - Externally Adjustable via OVLO pin
  • Active-low enable pin (OVLO) for device
  • Super fast OVLO response time: Typical 40ns
  • Short circuit protection and auto-restart
  • Over Temperature Protection (Thermal Shutdown)
  • Robust ESD performance - 2kV Human Body Model (HBM) - 1kV Charged Device Model (CDM) - VIN tolerant to 35V residue-voltage during surge event
  • Applications
  • OVP for Vbus with low on-resistance
  • End Products
  • Mobile Phones
  • Media Tablets
  • Notebook
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2286UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: OVP with Very Low on-resistance, 28 V, 4 A, OVP in WLCSP-6
  • Package Type: WLCSP-6
  • Package Case Outline: 567UV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:10,132
  • Specifications
  • Channels:
  • ron (mΩ): 25 
  • I Max (A):
  • VI Min (V): -0.3 
  • VI Max (V): 28 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site