FQPF8N80C: Power MOSFET, N-Channel, QFET®, 800 V, 8 A, 1.55 Ω, TO-220F

Description: This N-Channel enhancement mode power MOSFET is pr...
  • This N-Channel enhancement mode power MOSFET is produced using Fairchild Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.
  • Features
  • 8A, 800V, RDS(on) = 1.55Ω(Max.) @VGS = 10 V, ID = 4A
  • Low gate charge ( Typ. 35nC)
  • Low Crss ( Typ. 13pF)
  • 100% avalanche tested
  • RoHS compliant
  • Applications
  • LCD TV
  • LED TV
  • Home Audio System Components
  • Lighting
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • Technical Documentation & Design Resources
    Availability and Samples
    FQPF8N80C
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, QFET®, 800 V, 8 A, 1.55 Ω, TO-220F
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Newark:<1K
  • FQPF8N80CYDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, QFET®, 800 V, 8 A, 1.55 Ω, TO-220F
  • Package Type: TO-220-3
  • Package Case Outline: 340BJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,600
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 800 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A):
  • PD Max (W): 59 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 1550 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 35 
  • Ciss Typ (pF): 1580 
  • Package Type: TO-220-3 FullPak  TO-220-3 
  • ON Semiconductor Full Web Site