FSA2467: 0.4Ω Low-Voltage Dual DPDT Analog Switch

Description: The FSA2467 is a dual Double-Pole, Double-Throw (D...
  • The FSA2467 is a dual Double-Pole, Double-Throw (DPDT) analog switch. The FSA2467 operates from a single 1.65V to 4.3V supply. The FSA2467 features an ultra-low on resistance of 0.4Ω at a +2.7V supply and 25°C. This device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation.
    FSA2467 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature allow the mobile handset applications direct interface with baseband processor general-purpose I/Os.
  • Features
  • Typical 0.Ω On Resistance (RON) for +2.7V Supply
  • Features Less then 12µA ICCT Current when Sn Input is Lower than VCC
  • 0.25Ω Maximum RON Flatness for +2.7V Supply
  • 3x3mm 16-lead Pb-Free MLP Package
  • 1.8x2.6mm 16-lead Pb-Free UMLP Package
  • Broad VCC Operating Range
  • Low THD (0.02% Typical for 32Ω Load)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2467MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.4Ω Low-Voltage Dual DPDT Analog Switch
  • Package Type: WQFN-16
  • Package Case Outline: 510BS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:15,000
  • FSA2467UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.4Ω Low-Voltage Dual DPDT Analog Switch
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: WQFN-16  UQFN-16 
  • ON Semiconductor Full Web Site