FSA4480: USB Type-C™ Analog Audio Switch with Protection

Description: FSA4480 is a high performance USB Type-C™ port mul...
  • FSA4480 is a high performance USB Type-C™ port multimedia switch which supports analog audio headsets. FSA4480 allows the sharing of a common USB Type-C™ port to pass USB2.0 signal, analog audio, sideband use wires and analog microphone signal. FSA4480 also supports high voltage on SBU port and USB port on USB Type-C™ receptacle side.
  • Features
  • Power Supply: VCC, 2.7 V to 5.5 V
  • USB High Speed (480Mbps) SDD21 -3dB Bandwidth: 950 MHz
  • USB High Speed RON: 3Ω Typical
  • Audio Switch Negative Rail Capability: -3V to +3V
  • Audio Switch THD+N = -110 dB; 1 VRMS, f = 20Hz-20 kHz , 32Ω Load
  • Audio RON: 1Ω Typical
  • High voltage Protection: 20V DC tolerance on connector side pins
  • Over Voltage Protection: VTH = 5V Typical
  • OMTP and CTIA pinout support
  • Supports Audio Sense Path
  • End Products
  • Mobile Phones
  • Tablets
  • Notebook PC
  • Media Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA4480UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB Type-C™ Analog Audio Switch with Protection
  • Package Type: WLCSP-25
  • Package Case Outline: 567UZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 60µA  5µA 
  • ron Max (Ω): 3Ω typical  1Ω typical 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • Package Type: WLCSP-25 
  • ON Semiconductor Full Web Site