FSB50450BS: Intelligent Power Module, 500V, 4A

Description: The FSB50450BS is an advanced Motion SPM®
  • The FSB50450BS is an advanced Motion SPM® 5 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM otors. These modules integrate optimized gate drive ofthe built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts and thermal monitoring. The built-in high-speedHVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs. Separate open-source MOSFET terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • Optimized for over 10 kHz Switching Frequency
  • 500 V FRFET MOSFET 3-Phase Inverter with Gate Drivers and Protection
  • Built-In Bootstrap Diodes Simplify PCB Layout
  • Separate Open-Source Pins from Low-Side MOSFETs for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving and Under-Voltage Protection
  • Isolation Rating: 1500 Vrms / min.
  • RoHS Complia
  • Technical Documentation & Design Resources
    Availability and Samples
    FSB50450BS
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 500V, 4A
  • Package Type: SMD-023
  • Package Case Outline: MODEM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:450
  • Specifications
  • Family: SPM® 5 Series 
  • Rated Voltage Min (V): 500 
  • IO @ 25 °C Min (A): 2.2 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω): 4.3 
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: SMD-023 
  • ON Semiconductor Full Web Site