FSB50550AB: Intelligent Power Module, 500V, 5A

Description: FSB50550AB...
  • FSB50550AB
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FSB50550AB
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 500V, 5A
  • Package Type: DIP-021
  • Package Case Outline: MODET
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 180
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • Family: SPM® 5 Series 
  • Rated Voltage Min (V): 500 
  • IO @ 25 °C Min (A):
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω):
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: DIP-021 
  • ON Semiconductor Full Web Site