FSBB15CH120DF: Intelligent Power Module (IPM), Motion Control

Description: FSBB15CH120DF is an advanced power module for moti...
  • FSBB15CH120DF is an advanced power module for motion control, providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logiclevel gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 1200 V - 15 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs
  • Very Low Thermal Resistance Using Al2O3 DBC Substrate
  • Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply
  • LVIC Temperature-Sensing Built-In for Temperature Monitoring
  • Isolation Rating: 2500 Vrms / 1 min.
  • Technical Documentation & Design Resources
    Availability and Samples
    FSBB15CH120DF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module (IPM), Motion Control
  • Package Type: DIP-027
  • Package Case Outline: MODFJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:300
  • Specifications
  • Family: SPM® 3 Series 
  • Rated Voltage Min (V): 1200 
  • IO @ 25 °C Min (A): 15 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site